IESNA:LM-63-2002
[TEST]P1306514
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2301-906-46)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]2/3/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - EPHESUS (FORMERLY EATON)
[LUMCAT]EPH-LS16-1200R-40-80-1S-A
[LUMINAIRE]EPHESUS LUMASPORT 16 LUMINAIRE
[MORE](16) 4000K, 80 CRI LEDS AND 1S BEAM SHAPE
[DRIVER]ELECTRONIC DRIVER
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]162532
TILT=NONE
16 -1 1 46 1 1 1 -1.6667 -1.6667 0
1 1 1290
0 1 2 3 4 5 6 7 8 9
10 11 12 13 14 15 17.5 20 22.5 25
27.5 30 32.5 35 37.5 40 42.5 45 47.5 50
52.5 55 57.5 60 62.5 65 67.5 70 72.5 75
77.5 80 82.5 85 87.5 90
0
1064799.1 1052701.9 1023167.8 980546.9 929992 876094.2 813112.3 741331.7 661795.4 585370.3
514044.3 444750.9 374601.7 310933.4 254396.8 205544.6 120249.4 67216.3 34374.8 18123.4
13336.3 11696 11178.9 11125.5 11000.7 10653 10091.4 9422.8 7158.4 4145.3
3610.4 3325.2 3004.2 2540.7 2068.2 1613.5 1194.6 829.1 517 267.4
115.9 62.4 44.6 26.7 17.8 0
